IESNA:LM-63-2002
[TEST]P1641585
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-740-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48908.0
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
10807.0 10122.0 9429.8 8869.7 8430.8 8131.1 7988.4 7956.3 8056.2 8330.9 8748.3 9322.8 10004.2 10696.4 11306.5 
11945.1 12790.7 13614.9 14663.8 15712.8 16419.2 16394.2 15106.2 12519.6 9451.2 7092.9 5605.1 4566.8 3678.4 2540.3 1712.6 
1034.7 599.4 264.0 46.4 0.0 0.0 
10807.0 10157.6 9451.2 8891.1 8423.7 8138.2 7974.1 7945.6 8041.9 8305.9 8726.9 9290.7 9982.8 10675.0 11331.5 
12041.5 12833.5 13718.4 14763.7 15816.2 16540.5 16472.7 15224.0 12619.5 9329.9 6971.6 5537.3 4524.0 3614.2 2543.9 1726.8 
1041.8 624.4 281.9 57.1 0.0 0.0 
10807.0 10136.2 9451.2 8876.8 8459.4 8159.7 7992.0 7942.0 8002.7 8245.3 8662.7 9226.4 9947.1 10703.5 11538.4 
12312.6 13179.6 14271.4 15384.5 16372.8 17072.1 16979.4 15734.2 13133.2 9572.5 7025.1 5690.7 4681.0 3860.4 2668.7 1762.5 
1123.9 699.3 381.8 82.1 0.0 0.0 
10807.0 10271.8 9579.7 9048.0 8616.3 8323.8 8141.8 8049.1 8049.1 8188.2 8534.3 9040.9 9722.4 10596.5 11556.2 
12544.5 13614.9 14770.9 16026.7 17300.5 18185.3 18263.8 17339.7 15113.4 11306.5 7513.9 6026.1 5301.8 4677.4 3789.0 
2501.1 1512.8 1013.3 588.7 185.5 0.0 0.0 
10807.0 10279.0 9665.3 9158.6 8759.1 8477.2 8288.1 8159.7 8095.4 8127.5 8313.1 8680.6 9240.7 10004.2 10974.7 
12059.3 13311.6 14671.0 16208.7 17939.1 19683.8 20939.7 21075.2 19872.9 16997.2 11524.1 6718.2 5448.1 5066.3 4891.5 
4506.2 3107.6 2097.9 1223.8 449.5 0.0 0.0 
10807.0 10450.2 9893.6 9412.0 9062.3 8776.9 8552.1 8405.8 8302.4 8252.4 8291.7 8437.9 8748.3 9262.1 9957.8 
10878.3 12141.4 13564.9 15174.0 17186.3 19698.1 22584.4 25321.0 26723.1 26758.8 24596.7 18731.2 10064.9 6090.3 5259.0 
5102.0 4763.1 3578.5 3043.4 1605.5 10.7 0.0 
10807.0 10546.5 10114.8 9693.8 9376.3 9101.6 8887.5 8726.9 8612.8 8541.4 8527.1 8580.7 8702.0 8966.0 9383.4 
10004.2 10885.5 11995.1 13415.1 15263.2 17453.9 20386.6 24696.6 30169.7 35000.5 37754.9 37776.3 33873.1 24264.9 13725.5 
7314.1 4955.7 3835.4 2993.4 2322.7 349.6 0.0 
10807.0 10628.6 10350.3 10054.2 9786.6 9547.5 9347.7 9194.3 9083.7 9001.7 8966.0 8962.4 8991.0 9069.5 9251.4 
9593.9 10154.1 10992.5 12184.2 13757.6 15819.8 18445.7 21542.6 25488.7 30840.4 38161.6 46078.7 49775.0 47891.1 
39877.8 30191.1 21885.1 13418.7 5301.8 2340.5 627.9 0.0 
10807.0 10635.7 10368.1 10089.9 9840.1 9604.6 9404.8 9255.0 9151.5 9069.5 9033.8 9026.6 9040.9 9105.1 9258.5 
9586.8 10104.1 10903.3 12095.0 13611.3 15634.3 18295.9 21275.0 25121.2 30226.8 37148.4 45440.0 50024.7 48294.3 
40751.9 30808.3 22370.4 13968.1 5223.3 2201.4 624.4 0.0 
10807.0 10742.8 10625.0 10503.7 10364.6 10204.0 10061.3 9968.5 9907.9 9868.6 9840.1 9808.0 9790.2 9786.6 9857.9 
10039.9 10411.0 11067.4 12055.7 13457.9 15391.7 17767.9 20329.6 23119.6 26102.3 29470.4 33373.6 37647.9 40195.3 37886.9 
31314.9 20643.5 9176.5 2558.1 970.5 274.7 0.0 
10807.0 10814.1 10821.3 10846.2 10874.8 10860.5 10864.1 10885.5 10928.3 10971.1 10989.0 10971.1 10935.4 10903.3 10917.6 
11006.8 11245.8 11738.2 12640.9 14003.8 15923.3 18231.7 20839.8 23708.3 26594.7 29374.0 32224.7 34868.5 34122.8 29998.4 
24796.5 15370.3 4884.4 1694.7 702.9 242.6 0.0 
10807.0 10860.5 10899.8 10953.3 11003.2 10999.7 10992.5 10985.4 10985.4 10953.3 10878.3 10760.6 10635.7 10489.5 10364.6 
10318.2 10393.1 10685.7 11220.9 12177.0 13832.5 15919.7 18442.2 21300.0 24207.8 27222.6 29984.1 32328.2 30687.0 26241.5 
21257.2 12576.6 4013.8 1530.6 677.9 239.0 0.0 
10807.0 10764.2 10810.6 10860.5 10885.5 10846.2 10782.0 10700.0 10607.2 10493.0 10303.9 10086.3 9843.7 9597.5 9379.9 
9208.6 9137.2 9190.8 9397.7 9940.0 10917.6 12612.3 14870.8 17500.3 20279.6 23340.8 26255.7 27864.8 25410.2 21514.1 
17061.4 9857.9 3425.1 1323.7 635.1 239.0 0.0 
10807.0 10849.8 10853.4 10810.6 10714.2 10507.3 10243.3 9947.1 9629.6 9276.4 8866.1 8405.8 7920.6 7399.7 6864.5 
6311.5 5758.5 5194.8 4609.7 4031.7 3510.8 3178.9 3178.9 3728.4 5087.7 6878.8 8445.1 7346.2 4167.2 2786.5 2130.0 
1569.9 995.4 528.0 292.6 124.9 0.0 
10807.0 10860.5 10771.3 10607.2 10318.2 9922.2 9461.9 8937.4 8334.5 7678.0 6950.2 6097.4 5148.4 4160.1 3114.7 2347.6 
1933.8 1748.2 1655.5 1598.4 1559.1 1530.6 1509.2 1491.4 1466.4 1480.7 1591.3 1816.0 1955.2 1726.8 1416.4 1120.3 770.7 392.5 210.5 60.7 
0.0 
10807.0 10842.7 10642.9 10307.5 9840.1 9262.1 8587.8 7767.2 6821.7 5769.2 4516.9 3325.2 2408.3 1962.3 1758.9 1659.0 1587.7 
1537.7 1494.9 1452.1 1420.0 1380.8 1330.8 1291.6 1255.9 1230.9 1234.5 1309.4 1412.9 1288.0 1002.6 706.4 467.4 310.4 167.7 35.7 0.0 
10807.0 10828.4 10510.9 10018.5 9379.9 8594.9 7663.7 6507.7 5123.4 3767.6 2743.7 2204.9 1919.5 1758.9 1669.7 1605.5 1537.7 
1480.7 1423.6 1377.2 1341.5 1302.3 1255.9 1202.4 1134.6 1070.4 1013.3 945.5 874.1 781.4 635.1 495.9 381.8 260.5 128.4 17.8 0.0 
10807.0 10721.4 10282.5 9651.0 8844.7 7881.4 6693.3 5226.9 3835.4 2829.3 2308.4 2030.1 1851.7 1737.5 1648.3 1569.9 1498.5 
1423.6 1355.8 1305.8 1270.2 1230.9 1173.8 1113.2 1045.4 974.0 892.0 809.9 717.1 631.5 542.3 449.5 346.1 231.9 114.2 10.7 0.0 
10807.0 10628.6 10125.5 9344.2 8409.4 7224.9 5837.0 4299.2 3161.1 2601.0 2265.6 2026.5 1851.7 1726.8 1623.4 1534.2 1452.1 
1380.8 1323.7 1273.7 1227.3 1173.8 1116.7 1056.1 991.9 913.4 838.4 756.4 681.5 603.0 520.9 431.7 331.8 217.6 107.0 3.6 0.0 
10807.0 10617.9 10054.2 9219.3 8113.3 6832.4 5255.4 3814.0 3039.8 2665.2 2383.3 2119.3 1898.1 1734.0 1612.7 1509.2 1430.7 
1373.6 1323.7 1270.2 1216.6 1152.4 1084.6 1020.4 945.5 874.1 806.3 727.8 652.9 581.6 499.5 410.3 310.4 203.4 89.2 0.0 0.0 
10807.0 10518.0 9925.7 9037.3 7895.6 6493.5 4923.6 3610.7 3050.5 2765.1 2508.2 2212.1 1955.2 1755.4 1598.4 1502.1 1430.7 
1380.8 1330.8 1277.3 1213.1 1141.7 1070.4 999.0 920.5 849.1 774.2 706.4 638.6 563.7 481.7 396.0 292.6 185.5 74.9 0.0 0.0 
10807.0 10518.0 9925.7 9030.2 7895.6 6472.1 4895.1 3617.8 3061.2 2779.3 2543.9 2244.2 1948.0 1755.4 1605.5 1498.5 1430.7 
1384.3 1330.8 1277.3 1213.1 1141.7 1070.4 999.0 916.9 845.6 770.7 702.9 635.1 560.2 478.1 392.5 289.0 182.0 71.4 0.0 0.0 
